Contact an Expert

Starting From US$ 16,255

Typically Configured Price US$ 16,255

Typical Configuration

N9916A 14 GHz FieldFox Microwave Analyzer

  • N9916A-701 Cable and antenna analyzer
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Typically Configured Price US$ 16,255

Configure Your Product

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Cable and antenna analyzer (CAT), vector network analyzer (VNA)

  • 30 kHz to 14 GHz
  • CAT: Distance-to-fault, return loss, cable loss
  • VNA dynamic range: 100 dB to 9 GHz, 94 dB to 14 GHz
  • VNA: S11, S21, S22, S12, magnitude and phase

Spectrum analyzer

  • 5 kHz to 14 GHz
  • ± 0.5 dB amplitude accuracy, full band, over full temperature range of -10 to +55 °C (14 to 131 °F)
  • Spur-free dynamic range: ≥ 105 dB
  • Full-band tracking generator

Independent source, vector voltmeter (VVM), power and pulse measurements

  • RF source: 30 kHz to 14 GHz, CW, CW coupled, and tracking
  • VVM: 30 kHz to 14 GHz, compare phase and electrical length
  • Average power, peak power, and pulse characterization with USB power sensors
  • Built-in power meter: 5 kHz to 14 GHz

FieldFox instrument attributes

  • Remote control via iPad or iPhone
  • Standard 3-year warranty
  • Battery life: 3.5-hours; weight: 3.0 kg or 6.6 lbs
  • Operating temperature: -10 to +55 °C (14 to 131 °F)

Description

Download 30-day free trial license

View FieldFox Firmware, Software, and Product Support

View FieldFox Comparison Summary

FieldFox is equipped to handle routine maintenance, in-depth troubleshooting and anything in between. FieldFox delivers Keysight-quality measurements – wherever you need to go. Add FieldFox to your kit, and carry precision with you.

The microwave combination analyzer's base function is a cable and antenna analyzer. It can be configured with the following optional capabilities: spectrum analyzer, network analyzer, power meter, vector voltmeter, interference analyzer, variable DC source, built-in GPS receiver and remote control using an iPad or iPhone.

The following accessories are included with every FieldFox: AC/DC adapter, battery, soft carrying case, LAN cable, Quick Reference Guide and User’s Guide.

Applications

  • Satellite communications, microwave backhaul
  • Military communications, radar systems
  • Active and passive device test

Accuracy

  • Get precise measurements that agree with benchtop results
  • CalReady, QuickCal, and ECal provide accurate return loss, distance-to-fault and S-parameters
  • InstAlign – Unprecedented absolute amplitude accuracy across the full band, no warm-up required

Rugged

  • Dust-free design with no fans and no vents extends instrument reliability in harsh environments
  • Weather resistant; withstands salty, humid environments
  • MIL-PRF-28800F Class 2 compliant
  • MIL-STD-810G, Method 511.5 Procedure I requirements for operation in explosive environments (type tested)