Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U4422A SMA Cable

Sold By:

Starting From US$ 3,985

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

The 13-lead SMA cable connects to the U4421A protocol analyzer/exerciser. SMA connectors can be directly integrated into the target system, or can be converted to other forms with a wide variety of third-party adapters (example: SMA to SMP).

The individual leads are tightly-matched, and support 1.5 Gbs D-PHY data transmission.

Description

This 13-lead SMA cable connects to the U4421A protocol exerciser.

Related Industries & Technologies