Contact an Expert

N5182B MXG X-Series RF Vector Signal Generator, 9 kHz to 6 GHz

Sold By:

Configure Your Product

Prices for: Sverige

* Prices are subject to change without notice. For pricing or a quote you can also call 0200 88 22 55.

Key Features & Specifications

Signal characteristics

  • 9 kHz to 3 or 6 GHz
  • +24 dBm specified power to 3 GHz with electronic attenuator
  • -146 dBc phase noise at 1 GHz and 20 kHz offset
  • ≤-73 dBc ACP W-CDMA 64 DPCH and <0.4% EVM 160 MHz 802.11ac

Modulation and sweep

  • AM, FM, ØM, and narrow pulse
  • 10 MHz multifunction generator and LF out
  • Digital step and list sweep modes
  • l/Q Modulation: ASK, FSK, MSK, PSK, QAM, custom I/Q

Baseband generation and signal creation

Automation and communication interface

  • 1000BaseT LAN, LXI, USB 2.0, and GPIB
  • SCPI, IVI-COM, MATLAB drivers
  • Backward compatible with ESG, MXG, PSG, 8648x, and more
  • Keysight USB power sensor compatible with embedded display and SCPI control


The pure and precise MXG

Whether you’re pushing for a linear RF chain or an optimized link budget, the MXG delivers what you need: phase noise, ACPR, channel coding, and more. Take your devices and designs to the limit with the MXG.

Generate the signals you need with outstanding hardware performance

  • Test radar receiver sensitivity, characterize ADC or mixer signal-to-noise ratio, or find receiver out-of-band rejection with unmatched phase noise and spurious performance
  • Drive power amplifiers and characterize nonlinear behavior with industry-leading ACPR and output power
  • Test wideband receivers and components, such as for 802.11ac WLAN, with the only one-box, factory-equalized 160 MHz RF bandwidth solution

Test a broad range of signals with the most sophisticated applications

  • Support multiple technologies for cellular, wireless connectivity, video, and tracking/navigation applications with Signal Studio software
  • Simulate real-world signals with real-time capabilities for LTE, GNSS, DVB, and more
  • Leverage 1 GSa playback memory and perform long, time-varying functional testing of receivers with proprietary waveforms

Maximize resources with low cost of ownership

  • Increase uptime with high mean time between failures (MTBF) based on first- generation MXG track record
  • Minimize downtime and expenses with self-maintenance strategy and low-cost repairs

Related Industries & Technologies