Contact an Expert

Configure Your Product

Prices for: Kenya

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Signal characteristics

  • 9 kHz to 3 or 6 GHz
  • +24 dBm specified power to 3 GHz with electronic attenuator
  • -146 dBc phase noise at 1 GHz and 20 kHz offset
  • - 96 dBc non-harmonics at 1 GHz and > 10kHz offset

Modulation and sweep

  • AM, FM, ØM, pulse, and narrow pulse
  • Pulse train generator
  • 10 MHz multifunction generator and LF out
  • Digital step and list sweep modes

Automation and communication interface

  • 1000BaseT LAN, LXI, USB 2.0, and GPIB
  • SCPI, IVI-COM, MATLAB drivers
  • Backward compatible with ESG, MXG, PSG, and 8648x signal generators
  • Keysight USB power sensor compatible with embedded display and SCPI control


The pure and precise MXG

Whether you’re pushing for more dynamic range or an optimized receiver rejection, the MXG delivers what you need: phase noise, non-harmonics, output power, and more. Take your devices and designs to the limit with the MXG.

Generate the signals you need with outstanding hardware performance

  • Test radar receiver sensitivity or characterize ADC or mixer signal-to-noise ratio, with unmatched phase noise and spurious performance
  • Drive receiver front-ends for out-of-band rejection with industry-leading output power
  • Simulate multi-channel composite analog modulation with integrated multifunction generator
  • Create variable RADAR PRI and pulse width with integrated pulse train generator

Maximize resources with low cost of ownership

  • Increase uptime with high mean time between failures (MTBF) based on first- generation MXG track record
  • Minimize downtime and expenses with self-maintenance strategy and low-cost repairs