Contact an Expert

Base Price S$ 1,786

Typical Configuration  

Typical Configuration

DSO1152B Oscilloscope, 2-channel, 150 MHz, 16k memory

  • R-51B-001-F Return to Keysight Warranty - 3 years

Configure Your Product

Prices for: Singapore

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Powerful signal capture and display

  • Up to 1 GSa/s sample rate
  • Up to 16 kpts memory
  • 5.7-inch color LCD display with wide viewing angle
  • Simultaneous viewing of main and zoomed waveforms

Advanced measurement capability

  • 23 automatic measurements
  • Waveform math including FFT
  • Advanced features including: sequential acquisition of up to 1000 trigger events, go/no go mask testing, and selectable digital filters

Accelerated productivity

  • Built-in help menus
  • Front panel overlay, GUI and manual available in 11 languages
  • Free education student lab guide and professor slide set
  • USB connectivity

Description

Keysight’s 1000B Series oscilloscopes deliver the performance and features you expect in a big scope – and the portability and low price you require in a small one. We’ve enhanced the economy scope by giving you powerful signal capture and display, advanced measurement capabilities and accelerated productivity.