Contact an Expert

Starting From US$ 10,816

Typical Configuration  

Typical Configuration

N9913A 4 GHz FieldFox RF Analyzer

  • N9913A-701 Cable and antenna analyzer
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure Your Product

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Cable and antenna analyzer (CAT), vector network analyzer (VNA)

  • 30 kHz to 4 GHz
  • CAT: Distance-to-fault, return loss, cable loss
  • VNA dynamic range: 100 dB to 4 GHz
  • VNA: S11, S21, S22, S12, magnitude and phase

Spectrum analyzer

  • 5 kHz to 4 GHz
  • ± 0.5 dB amplitude accuracy, full band, over full temperature range of -10 to +55 °C (14 to 131 °F)
  • Spur-free dynamic range: ≥ 105 dB
  • Full-band tracking generator

Independent source, vector voltmeter (VVM), power and pulse measurements

  • RF source: 30 kHz to 4 GHz, CW, CW coupled, and tracking
  • VVM: 30 kHz to 4 GHz, compare phase and electrical length
  • Average power, peak power, and pulse characterization with USB power sensors
  • Built-in power meter: 5 kHz to 4 GHz

FieldFox instrument attributes

  • Remote control via iPad or iPhone
  • Standard 3-year warranty
  • Battery life: 3.5-hours; weight: 3.0 kg or 6.6 lbs
  • Operating temperature: -10 to +55 °C (14 to 131 °F)

Description

View FieldFox Firmware, Software, and Product Support

View FieldFox Combination Analyzers, Technical Overview
View FieldFox Comparison Summary

FieldFox RF analyzers are designed to withstand your toughest working conditions. To accelerate your work, each operating mode has a task-driven user interface that saves time in the field. Step up to FieldFox – and boost your readiness.

The combination analyzer's base function is a cable and antenna analyzer and it can be configured to include a spectrum and network analyzer. FieldFox can be ordered with additional capabilities: power meter, independent signal generator, vector voltmeter, interference analyzer, variable DC source, and built-in GPS receiver.

The following accessories are included with every FieldFox: AC/DC adapter, battery, soft carrying case, LAN cable, Quick Reference Guide and User’s Guide.

Applications

  • Satellite communications, microwave backhaul
  • Military communications, radar systems
  • Active and passive device test

Accuracy

  • Get precise measurements that agree with benchtop results
  • CalReady, QuickCal, and ECal provide accurate return loss, distance-to-fault and S-parameters
  • InstAlign – Unprecedented absolute amplitude accuracy across the full band, no warm-up required 

Rugged

  • Dust-free design with no fans, no vents extends instrument reliability in harsh environments
  • Water-resistant; withstands salty, humid environments
  • MIL-PRF-28800F Class 2 compliant
  • MIL-STD-810G, Method 511.5 Procedure I requirements for operation in explosive environments (type tested)