Contact an Expert

U4995A MHL Protocol Test Point Adapter (TPA)

Product Status: Discontinued | Currently Supported
This product is no longer available

No replacement found for this product.

Key Features & Specifications

Features

  • Converts MHL signal activity to HDMI for source testing and HDMI signal activity to MHL for sink testing
  • Provides MHL protocol compliance testing according to the MHL CTS 1.2 specification when used in conjunction with a U4998A or N5998A
  • Includes MHL cable with micro-USB connector on one end and HDMI Type A connector on the other end

Requires

  • U4998A module with MHL protocol compliance options 801 and 601 or an N5998A upgraded with N5998U-R14 and N5998U-001

Description

The U4995A MHL Test Point Adapter is used in conjunction with a Keysight U4998A or N5998A protocol/audio/video analyzer and generator to perform compliance tests on MHL source and MHL sink devices. Mobile High-Definition Link (MHL) is an audio/video standard used to connect mobile/portable devices to high definition televisions and displays.

In addition to MHL protocol compliance testing, Keysight offers a comprehensive suite of MHL test solutions for MHL cable test and MHL source/sink physical layer test.

Visit Keysight's MHL Design & Test

 


 

Related Industries & Technologies