Contact an Expert

89601BNE - 89600 VSA Software for Simulation Environments, Floating License

Sold By:

Typically Configured Price US$ 9,410

Typical Configuration

89601BNE 89600 VSA software for Simulation Environments (Floating License)

  • EDEL-ONLY-01 License certificate delivery - email only
  • 89601BNE-244 Basic VSA and demodulation capability, floating license

Typically Configured Price US$ 9,410

Configure Your Product

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Signal analysis

  • Directly compare simulation in Keysight EEsof EDA tools to test results using identical algorithms and user interface
  • Superior visualization and plotting for easier troubleshooting, documentation, and design insight
  • Enable dynamic, interactive “run-time tuning” in both SystemVue and ADS Ptolemy – just like on a real test-bench
  • Play back captured waveforms as simulation signal sources for both RF and DSP verification

Measurements

  • Time and frequency domain analysis with gated, mirrored, and corrected time and spectrum traces and integrated bandwidth functions
  • Analog demodulation of AM, FM and PM signals
  • Digital demodulation for BPSK, QPSK, QAM, custom APSK and more
  • Complex stimulus-response measurements for power amplifier measurements like AM/AM, AM/PM, and gain compression

Other features

  • Floating license: shared on a network server to be accessed by multiple users
  • Also available as a Transportable license: resides on your PC, can be transported to another PC at any time.
  • The prerequisites for 89601BNE: requires either SystemVue 2011.10 and ADS Ptolemy 2011.10, or later releases (running on Microsoft Windows)

Description

See through the complexity

The 89600 VSA software is a comprehensive set of tools for demodulation and vector signal analysis. The 89601BNE Option 244 for simulation environments provides visualization of signals within Keysight EEsof SystemVue and Advanced Design System (ADS) software. Option 245 enables upgrade for hardware connectivity and analysis of additional modulation formats.