Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

89601BE - 89600 VSA Software for Simulation Environments

Sold By:

Typically Configured Price US$ 8,625

Typical Configuration

89601BE 89600 VSA software for Simulation Environments (Transportable License)

  • EDEL-ONLY-01 License certificate delivery - email only
  • 89601BE-244 Basic VSA and demodulation capability, transportable license

Typically Configured Price US$ 8,625

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Signal analysis

  • Directly compare simulation in Keysight EEsof EDA tools to test results using identical algorithms and user interface
  • Superior visualization and plotting for easier troubleshooting, documentation, and design insight
  • Enable dynamic, interactive “run-time tuning” in both SystemVue and ADS Ptolemy – just like on a real test-bench
  • Play back captured waveforms as simulation signal sources for both RF and DSP verification

Measurements

  • Time and frequency domain analysis with gated, mirrored, and corrected time and spectrum traces and integrated bandwidth functions
  • Analog demodulation of AM, FM and PM signals
  • Digital demodulation for BPSK, QPSK, QAM, custom APSK and more
  • Complex stimulus-response measurements for power amplifier measurements like AM/AM, AM/PM, and gain compression

Other features

  • Transportable license: resides on your PC, can be transported to another PC at any time
  • Also available as a Floating License: shared on a network server to be accessed by multiple users
  • The pre-requisites for 89601BE: requires either SystemVue 2011.10 and ADS Ptolemy 2011.10, or later releases (running on Microsoft Windows)

Description

See through the complexity

The 89600 VSA software is a comprehensive set of tools for demodulation and vector signal analysis. The 89601BE Option 244 for simulation environments provides analysis of signals within Keysight EEsof SystemVue and Advanced Design System (ADS) software. Option 245 enables upgrade for hardware connectivity and analysis of additional modulation formats.

Related Industries & Technologies