Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: Indonesia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • Symbol rate 32 Gbaud
  • Sampling rate 63 GSa/s
  • Receiver bandwidth 23 GHz
  • Wavelength range 1527.6 to 1565.5 nm
  • Integrated coherent receiver (ICR) test option

Description

Understand the real nature of complex modulated signals. award_logo

The new Keysight N4392A is an ultra-compact, portable fully integrated optical modulation analyzer with a 15’’ laptop-size screen. It is optimized for daily R&D work and designed for the most affordable performance verification in manufacturing and component test for 40/100G components, modules and systems. It is the first optical modulation analyzer that provides built-in performance verification and recalibration, extending the factory recalibration cycles significantly.

Compact
Integration of a digitizer, optics and analysis PC leads to a compact turn-key instrument. It also avoids any external cabling, making the instrument robust and easy to set up wherever needed. Despite the smaller size, the new N4392A Optical Modulation Analyzer offers a big laptop-size screen, giving you more insight in your signal for understanding and debugging your signals even faster.

Portable
The integration in a compact mid-size oscilloscope housing results in a lightweight instrument, which can be easily moved to any location in a lab or on the manufacturing floor. Operators who need to analyze and debug signals at the physical layer will enjoy this feature as well.

Affordable
The N4392A is designed for best price-performance balance, achieved by combining advanced integration technologies with built-in calibration and performance verification tools. This leads to longer intervals between recalibration, extending uptime in research and manufacturing and resulting in reduced cost of ownership without leaving any doubt about the performance of the instrument.

This content requires a browser with JavaScript enabled and the Adobe Flash Player.

Get Flash