Contact an Expert

DSOXDVM Integrated Digital Voltmeter (DVM) Option for InfiniiVision X-Series Oscilloscopes

Sold By:

Starting From US$ 76

Typical Configuration  

Typical Configuration

DSOXDVM Integrated digital voltmeter, fixed perpetual license

Configure Your Product

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications


  • ACrms
  • DC, DCrms
  • Frequency


  • ACV/DCV: 3 digits
  • Frequency: 5 digits

Measuring Rate

  • 100 times/ second

Additional features

  • Autoranging: Automatic adjustment of vertical amplification to maximize the dynamic range of measurements.
  • Range Meter: Graphical display of most recent measurement, plus extrema over the previous 3 seconds.


An industry first, the InfiniiVision X-Series offers an integrated 3-digit voltmeter (DVM) and 5-digit frequency counter inside the oscilloscopes. These measurements operate through the same probes as the oscilloscope channels; however, the measurements are de-coupled from the oscilloscope triggering system so that both the DVM and triggered oscilloscope measurements can be made with the same connection. The voltmeter results are always displayed, keeping these quick characterization measurements at your fingertips.

Frost & Sullivan Market Leader Award