Keysight Technologies is now an independent company trading on the NYSE | Learn more

 

Contact an Expert

Configure Your Product

Prices for: Botswana

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Uncompromised signal integrity

  • 100 MHz bandwidth
  • Up to 1GSa/s
  • Up to 120Kpts recording length
  • Dual waveform zoom

Conquer your elements

  • Channel-to-channel isolation for high power signal troubleshooting
  • Debug under any lighting condition with three viewing modes (Indoor, Outdoor, Night Vision)
  • High resolution, wide viewing angle, fast update rate 5.7” TFT LCD display
  • 10 selectable localized user interfaces
  • IP 41 ingress protection

Multiple instruments in one

  • Full featured DMM function
  • Built-in logger function

Description

The U1610A is the world’s first handheld scope with a VGA display. This 100 MHz handheld scope offers a floating measurement capability with two CAT III 600 V isolated channels. With a 120kpts memory depth, it captures more waveforms from signals such as pulse width modulated circuit, in rush, transient, and motor start up sequences. Its benchtop-like display and dual window zoom function allow you to easily identify problem areas and zoom ing for more detailed analysis. Now, you can view signals in detail and detect glitches easily.

Register now to download the Application Notes