Contact an Expert

Configure Your Product

Prices for: Singapore

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Description

The W8520EP IC-CAP Instrument Connectivity software license enables IC-CAP to control and automate various measurement instruments required to characterize your device or circuit.

This license supports the following type of measurements:

  • LCRZ Measurement using Impedance Analyzers and C-V Meters
  • DC measurements (I/V curves) using DC Sources/Analyzers
  • AC or S-parameters measurements using Network Analyzers
  • Other time domain measurements or noise measurements using Oscilloscopes and Signal Analyzers

Drivers for instruments which are no longer available from Keysight Technologies are typically still functional, but are no longer supported by Keysight.

Supported Instruments

Supported instruments currently available from Keysight include:

CV Meters

  • Keysight Precision LCR Meter
  • Keysight Precision Impedance Analyzer
  • Keysight RF Impedance/Material Analyzer

DC Sources

Network Analyzers

Other Instruments

No Longer Available from Keysight

The products listed below are no longer available from Keysight; however, the drivers are still functional in IC-CAP.

  • Keysight 4194 Impedance Analyzer
  • Keysight 4271 1 MHz digital capacitance meter
  • Keysight 4275 multi-frequency LCR meter
  • Keysight 4280 2 MHz capacitance meter
  • Keysight 4284 LCR Meter
  • Keysight 4140 pA Meter / DC Voltage Source
  • Keysight 4141 DC Source, Monitor
  • Keysight 4142B Modular DC Source, Monitor
  • Keysight 4145x Semiconductor Parameter Analyzer
  • Keysight E5272A, E5273A Parametric Measurement Solutions
  • Keysight 3577 Network Analyzer
  • Keysight 8510 Network Analyzer
  • Keysight 8702, 8719, 8720, 8722 Network Analyzers
  • Keysight 8753 Network Analyzer
  • Keysight E8356A, E8357A, E8358A Network Analyzer
  • Keysight E8801A, E8802A, E8803A Network Analyzers
  • Keysight E8361A PNA
  • Keysight 8362B/C PNA
  • Keysight E8363B/C PNA Series
  • Keysight E8364B/C PNA Series
  • Keysight N5250A PNA mmWave Series
  • Keysight 3577 Network Analyzer
  • Keysight 8510 Network Analyzer
  • Keysight 8702, 8719, 8720, 8722 Network Analyzers
  • Keysight 8753 Network Analyzer
  • Keysight E8356A, E8357A, E8358A Network Analyzer
  • Keysight E8801A, E8802A, E8803A Network Analyzers
  • Keysight 54121T-54124T digitizing oscilloscopes
  • Keysight 54510 digitizing oscilloscopes
  • Keysight 54750A TDR oscilloscopes
  • Keysight 54800 Series Infinium oscilloscope

Related Industries & Technologies