Parla con un Esperto

Typical Configuration  

Typical Configuration

U7248A USB High Speed Inter-Chip test application software license

Configure Your Product

Prices for: Italia

* Prezzi soggetti a variazione. Per una richiesta di offerta contattare il numero 800 599100.

Key Features & Specifications

• Full suite of HSIC physical layer tests including:

  • Data Eye and Mask Testing
  • Rise and fall time measurements
  • Packet parameters
  • Bus state timing measurements

• Comprehensive debug settings and controls allow user to adjust setups and controls as  required
• Automatic test report generation
• Offline analysis with saved waveforms
• Full suite of HSIC physical layer tests including

  • Use the N5467A User Defined Application tool (www.keysight.com/find/uda) to:
  • Create and fully integrate custom tests, configuration variables and connection instructions
  • Insert external application calls into the run sequence, such as MATLAB scripts or your device controller
  • Configure additional external instruments used in your test suite

Description

The Keysight Technologies U7248A HSIC compliance test software provides the first ever automated HSIC compliance test application for a real time oscilloscope. This software provides you with a fast and reliable way to verify HSIC electrical specification compliance for your HSIC devices and hosts.

Frost & Sullivan Market Leader Award

Related Industries & Technologies