Here’s the page we think you wanted. See search results instead:

 

Contactar a un Experto

Configuración Básica  

Configuración Básica

U7248A USB High Speed Inter-Chip test application software license

Configure su Producto

Prices for: México

* Precios sujetos a cambio sin previo aviso. Los precios mostrados son MSRP (Manufacturer's Suggested Retail Prices). Los precios mostrados no incluyen impuestos.

Key Features & Specifications

• Full suite of HSIC physical layer tests including:

  • Data Eye and Mask Testing
  • Rise and fall time measurements
  • Packet parameters
  • Bus state timing measurements

• Comprehensive debug settings and controls allow user to adjust setups and controls as  required
• Automatic test report generation
• Offline analysis with saved waveforms
• Full suite of HSIC physical layer tests including

  • Use the N5467A User Defined Application tool (www.keysight.com/find/uda) to:
  • Create and fully integrate custom tests, configuration variables and connection instructions
  • Insert external application calls into the run sequence, such as MATLAB scripts or your device controller
  • Configure additional external instruments used in your test suite

Descripción

The Keysight Technologies U7248A HSIC compliance test software provides the first ever automated HSIC compliance test application for a real time oscilloscope. This software provides you with a fast and reliable way to verify HSIC electrical specification compliance for your HSIC devices and hosts.

Industrias y Tecnologías Relacionadas