Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 226

Typical Configuration  

Typical Configuration

U1194A Handheld clamp meter, true RMS

  • R-51B-001-F Return to Keysight Warranty - 3 years
  • W4100-3MW Warranty, 3mth for included accessories
  • U1194A-ABA English language quick start guide; printed

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • 600 A true RMS current measurement
  • Unique wire separator to separate wires from a bundle
  • Vsense to perform non-contact voltage detection
  • Built-in LED flashlight to illuminate test area
  • Visual and audible continuity indication in noisy environments
  • Digital multimeter (DMM) with resistance, capacitance, DCV, ACV, DCA, ACA, DCµA and ACµA
  • Temperature measurment
  • CAT III 600 V / CAT IV 300 V safety rating 

Description

U1190 Series clamp meter fit comfortably in the palm of your hand and allow you to select measurement functions with thumb press. The unique wire separator allows you to effortlessly isolate and perform measurements on individual wires in a bundle. For improved visibility when making measurements, these clamp meters come with integrated LED flashlight that illuminates the test area. These features ensure that you are better equipped when making measurements.

MET/CAL® procedures for the product is available at Cal Lab Solutions , a third-party independent vendor.