Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

à compter de CA$ 124

Configuration typique  

Configuration typique

U1191A Handheld clamp meter, average responding, basic

  • R-51B-001-F Return to Keysight Warranty - 3 years
  • W4100-3MW Warranty, 3mth for included accessories
  • U1191A-ABA English language quick start guide; printed

Configurer

Prix pour: Canada (Français)

* Prix sujets à modification sans préavis. Les prix indiqués sont les prix de vente proposés par le manufacturier. Prix sans taxes comprises.

Key Features & Specifications

  • 400 A average responding current measurement
  • Unique wire separator to separate wires from a bundle
  • Visual and audible continuity indication in noisy environments
  • Digital multimeter (DMM) with resistance, DCV, ACV and ACA
  • CAT III 600 V / CAT IV 300 V safety rating
     

Description

U1190 Series clamp meter fit comfortably in the palm of your hand and allow you to select measurement functions with thumb press. The unique wire separator allows you to effortlessly isolate and perform measurements on individual wires in a bundle. For improved visibility when making measurements, these clamp meters come with integrated LED flashlight that illuminates the test area. These features ensure that you are better equipped when making measurements.

MET/CAL procedures for the product is available at Cal Lab Solutions , a third-party independent vendor.

View U1190 Series Clamp Meter Demonstration Video