Here’s the page we think you wanted. See search results instead:

 

Parla con un Esperto

Key Features & Specifications

Keysight’s Command Expert is FREE software that provides fast and easy instrument control in many PC application environments.

 Check for Instrument command set availability

Description

This content requires a browser with JavaScript enabled and the Adobe Flash Player.

Get Flash 

Request a Keysight Instrument Control DVD that includes IO Libraries Suite, Command Expert, and BenchVue.

Download .iso version of the Keysight Instrument Control DVD that includes IO Libraries Suite, Command Expert, and BenchVue.