Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Key Features & Specifications

Keysight’s Command Expert is FREE software that provides fast and easy instrument control in many PC application environments.

 Check for Instrument command set availability

Description

Ce contenu nécessite un navigateur avec JavaScript activé et Adobe Flash Player installé

Installer Adobe Flash Player 

Request a Keysight Instrument Control DVD that includes IO Libraries Suite, Command Expert, and BenchVue.

Download .iso version of the Keysight Instrument Control DVD that includes IO Libraries Suite, Command Expert, and BenchVue.