Contact an Expert

Configure Your Product

Prices for: India

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

3.5mm kit contains:

  • Male loads (2) 
  • Male shorts (2) 
  • Female loads (2) 
  • Female shorts (2) 
  • Cables, 1 meter (4) 
  • BNC-M to SMA-F connector (1) 
  • 3.5mm F-F adapters (2) 
  • Torque wrench (1)


Today’s high-speed circuits require accurate measurements and accurate measurements require accurate standards.

The Keysight N1024B TDR calibration kit contains precision standard devices based on SLT (Short-Load-Through) technology to calibrate the measurement path. This 3.5 mm kit also contains a torque wrench for proper connection technique.

Related Industries & Technologies