Contact an Expert

Configure Your Product

Prices for: Yemen

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Signal analysis

  • Standard support: 3GPP Release 10 and later
  • Downlink: OFDMA; up to 8x8 MIMO (transmission mode 9); channel state information reference signal (CSI-RS); PDSCH in 256QAM along with E-TM2a and 3.1a for Release 12
  • Uplink: SC-FDMA; clustered SC-FDMA; simultaneous PUCCH and PUSCH; virtual cell ID configuration in PUCCH and PUSCH
  • Carrier aggregation (DL & UL): inter-band and intra-band configurations of up to 5 component carriers, each up to 20 MHz bandwidth and auto detection of DL CA cross carrier scheduling


  • Simultaneous analysis of up to 5 component carriers, each with EVM, frequency error, DL RS power, I/Q errors, time offset, timing alignment error (TAE) metric, and more
  • Downlink: MIMO analysis (up to 8 layers) with individual layer results like constellation, EVM and frequency response; MIMO info table provides power, timing and phase differences between channels
  • Uplink: single channel analysis with Cyclic Shift and Orthogonal Cover Code and in-band emissions for carrier aggregation
  • Multiple color-coded result views like EVM vs. time and frequency, detected allocations (subcarrier vs. symbol), error and frame summary tables, with coupled demod trace markers

Other features

  • LTE FDD modulation analysis (Option BHD) is required in order to use this option
  • LTE-Advanced TDD modulation analysis (Option BHH) also available
  • Transportable license: resides on your PC/instrument and can be transported to another PC/instrument at any time
  • Also available as a floating license: shared on a network server to be accessed by multiple users


This content requires a browser with JavaScript enabled and the Adobe Flash Player.

Get Flash 

The 89600 VSA software is a comprehensive set of tools for demodulation and vector signal analysis. Option BHG provides RF and baseband engineers the capability to evaluate and troubleshoot their LTE-Advanced FDD designs based on Release 10 and later of the 3GPP standard.

Note: This option can be added as a product upgrade.

Related Industries & Technologies