Contact an Expert

W2650A Oscilloscope Signal Analyzer (OSA) Software

Sold By:

Configure Your Product

Prices for: Canada (English)

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Key Features:

  • Extends the powerful Infiniium 9000, 90000, and 90000X oscilloscopes with segmented memory for pulsed and modulation domain signal analysis of Radar and EW waveforms, as well as any time varying signal.
  • Designed to support Aerospace/Defense as well as commercial applications to simplify signal analysis of today’s complex waveforms.
  • Performs pulse analysis for signals up to 32 GHz in carrrier frequency with multi-GHz analysis bandwidths
  • Analyze a large number of signals- quickly reduce the results, display, and sort through data to gain quick insight into system performance and field test results

Pulse Measurements:

  • Volts vs. time and Power (dBm) vs. time
  • Pulse frequency- mean, min, max, deviation, excursion, frequency/phase vs. time, differential frequency/phase vs. time, chirp, and Barker analysis
  • PRF (Pulse repetition frequency), PRI (Pulse repetition interval)
  • Pulse width, rise time, fall time, start time, end time

CW and Modulation Measurements:

  • CW main and sub-sampling acquisition
  • Frequency vs. time, segment duration, frequency statistics and deviation
  • Modulation parameters such as frequency hopping signal pattern and duration

Recommended Options:

  • Option 500 on the 9000 Series Infiniium Oscilloscopes
  • Option 01G on the 90000 Series Infiniium Oscilloscopes
  • Option 02G on the 90000 X-Series Infiniium Oscilloscopes

Description

Keysight Technologies W2650A Oscilloscope Signal Analyzer (OSA) software leverages the powerful Infiniium series oscilloscopes to provide precise, fast and efficient RF analysis for pulsed and CW signals. The OSA provides power and modulation domain (frequency and time interval) analysis measurements for test and verification of CW, Pulsed RF (e.g. RADAR) and Electronic Warfare (EW) systems. The OSA extends the analysis to yield a database of signal parameters that can be searched, filtered, plotted, and exported. Pulse parameters include PW, PRI, PRF, FMOP, Frequency, and Amplitude. Modulation domain parameters include segment timing, frequency dwell time, frequency hopping, frequency deviation and modulation statistics. Extended analysis includes parameter histograms and time domain plots.

Phase vs Time Plot showing multiple pulses

 Phase vs Time Plot showing multiple pulses

 

Frequency vs Time on Pulse with averaging enabled

Frequency vs Time on Pulse with averaging enabled

 

Combination plot showing amplitude frquency and phase of the same pulse

Combination plot showing amplitude frquency and phase of the same pulse

 

Frequency vs Time plot of frequency hopping signal

Frequency vs Time plot of frequency hopping signal

 

Histogram Plot of frequency hopping signal

Histogram Plot of frequency hopping signal

 

Frequency vs Time plot of frequency hopping continuous signal showing hopping sequence

Frequency vs Time plot of frequency hopping continuous signal showing hopping sequence

 

Histogram Plot Showing Frequency Deviation

Histogram Plot Showing Frequency Deviation

Frost & Sullivan Market Leader Award
 

Related Industries & Technologies