Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E5072A-008 Frequency Offset Mode

Sold By:

Starting From US$ 6,188

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Frequency-offset sweep
  • Scalar mixer calibration (SMC)
  • Vector mixer calibration (VMC)
  • External signal generator control
  • Harmonic distortion measurement

Description

The E5072A option 008 enables to set the receiver frequencies independently from where the source frequency is tuned. This ability is important for harmonic distortion measurements and for measuring frequency converting devices such as mixers and converters. Advanced calibration techniques for the E5072A, such as scalar mixer calibration (SMC) or vector mixer calibration (VMC), require this option. You can upgrade the option by ordering E5072AU-008 for your E5072A.