Contact an Expert

Configure Your Product

Prices for: Sierra Leone

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Description

The Keysight E5072A ENA Series Network Analyzer provides a flexible platform with enhanced capabilities to meet your evolving measurement needs for a wide range of applications. The E5072A with a configurable test set provides access to the signal paths between the internal source, receivers, bridges, and the analyzer’s test ports; which improves instrument sensitivity as well as the ability to add components or peripherals for a variety of applications. The E5072A delivers new standards in versatility, speed and accuracy, and is suitable for full performance characterization of passive and active components, such as antennas, high-rejection filters, and high-power amplifiers.

The Right Solution for RF Amplifier Measurement

The E5072A with power level calibration techniques is a cost-effective & powerful tool for RF amplifier measurements. Its receiver leveling function with receiver measurements helps you achieve accurate absolute power level for characterization of power-dependent active devices in nonlinear operation.

Amplifier measurement wizard for the E5072A is available on Keysight’s website that guides you through measurement procedures of your amplifiers and minimize the time spent on measurement setup. S-parameter, harmonic distortion, and CW or swept gain compression measurements are supported by the utility wizard.

Innovative PIM and S-parameter measurement solution

Passive intermodulation (PIM) is a form of intermodulation distortion that occurs in passive components such as antennas, cables, connectors, or duplexers with two or more high-power input signals.

The innovative solution with the E5072A can combine PIM and S-parameter measurements of these passive components. With Fast, Flexible and Accurate measurement capabilities, the new test system is a higher-performance and lower-cost solution that can replace the conventional PIM test solutions.

Maintain your ENA: ENA Series Service & Support Home Page

Related Industries & Technologies