Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U3003A Electronic Instrumentation and Measurement Teaching Solution

Sold By:

Configure

Prices for: Yemen

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Features:

  • Integrated curriculum with a complete set of instruments, instructor’s guide, training kits and lab worksheets.
  • Editable teaching material in MS PowerPoint format for lecturers. 
  • The lab sheets enable students to appreciate different design considerations and approaches by allowing them to experiment with different components. 
  • Problem-based assignments.
     

Description

The electronic instrumentation and measurement teaching solution serves as a ready-to-teach package in the areas of electronic instrumentation and measurement techniques. It is an excellent Education tool for students to understand an end-to-end measurement system, which includes various sensors, signal conditioning circuits, op-amp circuits, and digital I/Os.
This courseware is designed to impart knowledge in:

  • Measurement principles
  • End-to-end measurement system
  • Introduction to measurement instruments
  • Usage of instrument programming tools
  • Usage of basic instruments
     

The complete solution setup includes the following instruments:

  • U2761A USB Modular Function Generator
  • U2741A USB Modular Digital Multimeter
  • U2701A USB Modular Oscilloscope
  • E3631A Power Supply


The University Teaching Solution is also available with bench options. Substitute the USB modular instruments U2701A, U2741A and U2761A with their bench counterpart: DSO1000 series oscilloscope, 34405A digital multimeter and 33210A/33220A function/arbitrary waveform generator respectively.

**This teaching solution is not available in Japan