Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

U3001A Analog Electronics Teaching Solution

Vendu par:

Prix de configuration typique CA$ 2,377

Configuration typique

U3001A Analog electronics

  • U3001A-TR2 Analog electronics courseware, with training kit and teaching slides

Prix de configuration typique CA$ 2,377

Configurer

Prix pour: Canada (Français)

* Prix sujets à modification sans préavis. Les prix indiqués sont les prix de vente proposés par le manufacturier. Prix sans taxes comprises.

Key Features & Specifications

Features:

  • Integrated curriculum with a complete set of instruments, instructor’s guide, training kits and lab worksheets.
  • Editable teaching material in MS PowerPoint format for lecturers.
  • The lab sheets enable students to appreciate different design considerations and approaches by allowing them to experiment with different components.
  • Problem-based assignment.

Description

This solution focuses on semiconductor fundamentals, circuit analysis and applications. The teaching material and lab sheets will allow the students to explore the functionalities and applications of diodes, transistors, and op-amps in a circuit.
 

This courseware is designed to impart knowledge in:
 

  • Semiconductor fundamentals
  • Analog electronic devices
  • Analog circuit analysis
  • Applications of electronic devices
  • Measurement analysis with instruments and software


The complete solution setup includes the following instruments:

  • U2761A USB Modular Function Generator
  • U2741A USB Modular Digital Multimeter
  • U2701A USB Modular Oscilloscope
  • E3631A Power Supply

The University Teaching Solution is also available with bench options. Substitute the USB modular instruments U2701A, U2741A and U2761A with their bench counterpart: DSO1000 series oscilloscope, 34405A digital multimeter and 33210A/33220A function/arbitrary waveform generator respectively.

**This teaching solution is not available in Japan