Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: Malawi

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Key Features

  • Over 40 new blocks and 8 example workspaces for Narrowband Internet of Things (NB-IoT), as part of the physical layer support for Release 13.2.0 (June 2016)
  • Dynamic receiver measurement plots and tables, without requirement of external software
  • LTE-Advanced updates: ◦ Support for 256 QAM (both UL, DL)
    - Support for Extended Cyclical Prefix (both UL, DL)
    - Support for closed-loop TM4 TDD/FDD (DL)
    - MMSE and MMSE-IRC for spatial multiplexing (DL receiver)
  • NB-IoT (LTE-Advanced Pro) Uplink/Downlink EVM
  • W1918 is also included in the W1907 “5G Forward” library bundle, as featured in this 5G compatibility demonstration 

Description

SystemVue ESL Design SoftwareThe W1918 LTE-A Baseband Verification Library provides the industry’s leading commercial design support for the physical layer of 3GPP Release 8-13, enabling system and algorithm developers to deploy next-generation 4G performance with greater insight and greater confidence.

The LTE-A Baseband Verification Library is an optional simulation reference library for Keysight SystemVue. The block set, reference designs, and testbenches in the W1918 assist the design and verification of next-generation communication systems, by providing configurable physical layer waveforms and data for 3GPP Releases 8, 9 (LTE) and 10-12 (LTE-Advanced). The library is useful for simulation-based exploration of challenging algorithms, up to 8x8 MIMO Throughput verification, and integration with Keysight signal sources and analyzers.

More information

The W1918 library includes the W1910 LTE library (LTE release 9.1), and further adds LTE-Advanced algorithmic reference models, providing well over 160 core simulation blocks and nearly 3 dozen reference designs and physical layer verifications, as called out in the standard.

SystemVue’s LTE-Advanced reference library provides a full blockset and test examples to verify NB-IoT

Figure 1: SystemVue’s LTE-Advanced reference library provides a full blockset and test examples to verify NB-IoT (narrowband internet of things) physical layer links, as introduced in 3GPP Rel 13.

W1918 supports dynamic Adaptive Modulation and Coding (AMC) and Dynamic Point Selection (DPS) a technique for Coordinated Multi-Point (CoMP)

Figure 2. The W1918 now supports dynamic Adaptive Modulation and Coding (AMC) and Dynamic Point Selection (DPS) a technique for Coordinated Multi-Point (CoMP).

Configuration

The W1918 LTE-Advanced Baseband Verification Library can be added as an option to any SystemVue environment or bundle. It interoperates especially well with the W1715 MIMO Channel Builder modelset, and can be used with the W1716 Digital Pre-Distortion Builder module.

Related Products

To view all SystemVue configurations, refer to the SystemVue Product Structure & Options Summary.

Related Industries & Technologies