Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: Brunei Darussalam

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Description

SystemVue ESL Design SoftwareThe W1918 LTE-A Baseband Verification Library provides the industry’s leading commercial design support for the physical layer of 3GPP Release 10-12, enabling system and algorithm developers to deploy next-generation 4G performance with greater insight and greater confidence.

The LTE-A Baseband Verification Library is an optional new Layer 1 simulation reference library for Keysight SystemVue. The block set, reference designs, and testbenches in the W1918 assist the design and verification of next-generation communication systems, by providing configurable physical layer waveforms and data for 3GPP Releases 8, 9 (LTE) and 10-12 (LTE-Advanced). The library is useful for simulation-based exploration of challenging algorithms, up to 8x8 MIMO Throughput verification, and integration with Keysight signal sources and analyzers.

What’s New in SystemVue

  • Support for Physical Uplink Control CHannel 3 (PUCCH 3)
  • Support for Adaptive Modulation and Coding (AMC) and dynamic renegotiation for highest throughput
  • Application example support for Coordinated Multi-Point (CoMP) and Dynamic Point Selection (DPS)
  • Included in W1907 “5G Forward” library bundle, as featured in this 5G compatibility demonstration 

More information

The W1918 library includes the W1910 LTE library (LTE release 9.1), and further adds LTE-Advanced algorithmic reference models, providing well over 160 core simulation blocks and nearly 3 dozen reference designs and physical layer verifications, as called out in the standard.

SystemVue’s LTE-Advanced reference library provides the industry’s first major design library support for 3GPP Release 10, and integrates with Keysight test equipment for early R&D design validation.

Figure 1: SystemVue’s LTE-Advanced reference library provides the industry’s first major design library support for 3GPP Release 10, and integrates with Keysight test equipment for early R&D design validation.

W1918 supports dynamic Adaptive Modulation and Coding (AMC) and Dynamic Point Selection (DPS) a technique for Coordinated Multi-Point (CoMP)

Figure 2. The W1918 now supports dynamic Adaptive Modulation and Coding (AMC) and Dynamic Point Selection (DPS) a technique for Coordinated Multi-Point (CoMP).

Configuration

The W1918 LTE-Advanced Baseband Verification Library can be added as an option to any SystemVue environment or bundle. It interoperates especially well with the W1715 MIMO Channel Builder modelset, and can be used with the W1716 Digital Pre-Distortion Builder module.

Follow the link below to view all SystemVue configurations:

Related Industries & Technologies