Contact an Expert

Base Price S$ 8,448

Typical Configuration  

Typical Configuration

MSOX3024A Oscilloscope, mixed signal, 4+16-channel, 200 MHz

  • R-51B-001-F Return to Keysight Warranty - 3 years

Configure Your Product

Prices for: Singapore

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

See more of your signal more of the time

  • Largest screen in its class: 8.5-inch WVGA display
  • Fastest update rate of 1,000,000 waveforms per second
  • Deepest memory: 4 Mpts (Optional, 2Mpts interleaved standard)

Do more with the power of 5 instruments in 1. Oscilloscope plus:

  • Integrated logic timing analyzer (MSO models, or upgrade with DSOX3MSO)
  • Only built-in 20-MHz function/arbitrary waveform generator option
  • Only hardware-based serial-bus protocol analyzer options
  • Digital voltmeter (DVM) option with 3-digit voltage and 5-digit frequency counter measurements

Get more investment protection

  • Upgradability: add bandwidth, digital channels, WaveGen or DVM after purchase
  • Optional serial protocol analysis applications including: I²C, SPI, RS232, UART, CAN, LIN, I²S, MIL-STD 1553, ARINC 429 and FlexRay
  • Additional applications including: Power analysis, segmented memory, mask testing, advanced math and HDTV video
  • Enable all software applications with the purchase of the application bundle (DSOX3APPBNDL) and save up to 80% off the cost of purchasing options individually

View online videos to see for yourself


Keysight’s InfiniiVision MSOX3024A, offers price points to fit your budget with superior performance and optional capabilities that are not available in any other oscilloscope in its class. Keysight’s breakthrough technology delivers more scope for the same budget.

Each 3000X-Series oscilloscope comes standard with one probe per channel.