Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Typically Configured Price US$ 20,597

Typical Configuration

81160A 1 or 2 Channel Pulse Function Arbitrary Generator

  • 81160A-001 1 Channel 330MHz Pulse Function Arbitrary Generator
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Typically Configured Price US$ 20,597

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Generation of 330-MHz pulses and 500-MHz function/arbitrary waveforms with a 2.5-GSa/s sample rate and 14-bit vertical resolution;
  • Selectable crest factors for white Gaussian noise lets engineers determine how much distortion to apply to a device during stress testing to meet various serial bus standards;
  • Glitch-free timing parameter changes allow engineers to change the frequency without drop-outs or glitches and enable continuous operation without rebooting or resetting the device under test; and
  • Arbitrary bit patterns show capacitive load of the channels using simple pattern settings. Complex measurement setups are no longer necessary to test designs to their limits.
  • Pulses 330 MHz, 500 MHz sine waves, 660 Mbit pattern

Waveform creation and editing
Get advanced signal creation/editing capability without tedious programming with 33503A BenchLink Waveform Builder Pro Software.

Description

  • High precision pulse generator is enhanced with a versatile signal generator, offering distortion capabilities to stress your device to its limit 
  • Arbitrary bit-shaped pattern generator for ideal and distorted pattern up to 660 Mbit/s. 
  • Function arbitrary generator provides versatile waveforms and modulation capabilities to adapt the signal to devices requirements 
  • Noise generator combines two required extremes: random noise and repeatable noise with very long repetition rates for simple problem identification 

The Keysight 81160A is used in many different applications

  • Noise source for physical layer tests in communications and computer bus standards for example
    1. MIPI
    2. PCI Express Gen 3
  • Clock generation
  • System trigger source
  • Radar test
  • Mixed signal device testing
  • Signal integrity test
  • Noise and jitter emulation
  • Ethernet
  • SATA
  • Nanotechnolgy
  • And many more …