Contact an Expert

Starting From US$ 3,061

Typical Configuration  

Typical Configuration

MSOX2014A Oscilloscope, mixed signal, 4+8-channel, 100MHz

  • R-51B-001-H Return to Keysight Warranty - 5 years

Configure Your Product

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

See more of your signal more of the time

  • Largest screen in its class: 8.5-inch WVGA display
  • Fastest update rate of 50,000 waveforms per second
  • Deepest memory: 100 kpts standard, up to 1 Mpts optional

Do more with the power of 5 instruments in 1:

  • Best-in-class oscilloscope
  • Integrated logic analyzer (MSO, Optional and upgradable with DSOX2MSO)
  • Only hardware-based serial-bus protocol analyzer
  • Only built-in 20-MHz function generator: WaveGen
  • Only built-in 3-digit voltmeter

Get more investment protection

  • Upgradability: add bandwidth, digital channels, memory, serial analysis, DVM or WaveGen after purchase
  • Segmented memory
  • Mask Testing
  • Enable all software applications with the purchase of the application bundle (DSOX2APPBNDL) and save 60% off the cost of purchasing options individually

View online videos to see for yourself


Keysight’s InfiniiVision MSOX2014A, offers entry-level price points to fit your budget with superior performance and optional capabilities that are not available in any other oscilloscope in its class. Keysight’s breakthrough technology delivers more scope for the same budget.

Each 2000X-Series oscilloscope comes standard with one probe per channel.

5-Year Warranty