Contact an Expert

E5061B-115 Transmission/Reflection Test Set, 100 kHz to 1.5 GHz, 50-Ohm System Impedance

Sold By:

Starting From US$ 16,057

Typical Configuration  

Typical Configuration

E5061B Network Analyzer

  • E5061B-820 Add mouse
  • E5061B-810 Add keyboard
  • E5061B-115 Transmission/Reflection test set, 100 kHz to 1.5 GHz, 50 ohm system impedance
  • E5061B-1E5 High stability timebase
  • E5061B-020 Standard hard disk drive
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure Your Product

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • 100 kHz to 1.5 GHz / 3 GHz
  • Transmission / Reflection test set and S-parameter test set
  • 50 Ω and 75 Ω system impedance

Description

Solid performance in an enhanced platform

The E5061B RF Network Analyzer options are the successors of the E5061/62A and they provide high-performance 1- and 2-port network analysis at an affordable price. The established RF performance of the E5061/62A has been integrated into this new digital platform. A wide variety of test set options allows you to select the best configuration to suit your test requirements and budget. Enhanced digital processing capabilities and a smaller footprint improve the throughput and efficiency for testing RF components, including cellular BTS filters/antennas, MRI coils, RFIDs, CATV components, and more.

NOTE:
The E5061B does not support the control function for the discontinued 87075C/87050E multiport test set via parallel port.