Contact an Expert

Base Price S$ 13,947

Typical Configuration  

Typical Configuration

89601B Vector Signal Analysis Software, Transportable License

  • 89601B-200 Basic vector signal analysis & hardware connectivity, transportable license
  • 89601B-BHD LTE FDD modulation analysis, transportable license
  • 89601B-012 12 months bundled software update subscription service
  • EDEL-ONLY-01 License certificate delivery - email only

Configure Your Product

Prices for: Singapore

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Signal analysis

  • Standard supported: LTE FDD per 3GPP Release 9
  • Modes: downlink (OFDMA), uplink (SC-FDMA); bandwidths from 1.4 to 20 MHz; up to 4x4 MIMO
  • Channels & signals: PBCH, PCFICH, PHICH, PDCCH, PDSCH, PMCH, PUCCH, PUSCH, PRACH, P-SS, S-SS, SRS, C-RS, P-RS, MBSFN-RS, UE-RS, DM-RS
  • Preset to standard: 1.4 MHz (6 RBs), 3 MHz (15 RBs), 5 MHz (25 RBs), 10 MHz (50 RBs), 15 MHz (75 RBs), 20 MHz (100 RBs)

Measurements

  • Analyze overall signal quality with results like RMS and peak EVM, frequency error, I/Q errors, transport layer channel decoding and more
  • Pinpoint signal impairments with color-coded traces like EVM vs. symbol, EVM vs. subcarrier, detected allocations (subcarrier vs. symbol), constellation diagram, and frame summary
  • Evaluate time and frequency domain analysis with time, spectrum, CCDF, PDF traces
  • Auto-detect cell ID, resource blocks (power-based and decoded PDCCH), and power levels

Other features

  • Decode & verify layer 2 and layer 3 messages with 89600 WLA software for wireless link analysis
  • LTE TDD (Option BHE), LTE-Advanced FDD (Option BHG), and LTE-Advanced TDD (Option BHH) modulation analysis also available
  • Transportable license: resides on your PC/instrument, can be transported to another PC/instrument at any time
  • Also available as a Floating license: on a network server to be accessed by multiple users

Description

The 89600 VSA software is a comprehensive set of tools for demodulation and vector signal analysis. Option BHD provides a rich set of measurement results and displays for RF and baseband engineers to test their LTE FDD signals to the latest 3GPP TS 36 series standard.

This option can be added as a product upgrade

Related Industries & Technologies