Contact an Expert

N5181AEP MXG RF Analog Signal Generator Express Configuration

Product Status: Discontinued | Currently Supported
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

Signal characteristics

  • 100 kHz to 1, 3, or 6 GHz
  • +23 dBm output power @ 1 GHz (optional)
  • -121 dBc/Hz (typical) phase noise at 1 GHz and 20 kHz offset
  • 5 ms frequency switching speed (typical)

Modulation and sweep

  • AM, FM, and ØM included as standard
  • Pulse modulation (optional)
  • Digital step and list sweep with simultaneous switching of frequency and power

Configurations

  • The MXG express configuration is only available to order from Distribution partners in China and Korea.
  • Expanded license key upgradeability (equivalent to N5181A-099) included as standard
  • The MXG express configuration can be ordered with the following options:
    - Option 1EA, High output power
    - Option UNU, Pulse modulation
    - Options UNU and 1EA are license keys that must be installed after delivery
  • To customize your N5181A MXG with applications or additional measurement capability, refer to the N5181A MXG Signal Generator.  A custom configured MXG allows for maximum flexibility in ordering the generator that best meets your needs by offering all of the MXG options; however it will increase delivery time.

Automation & communication interface

  • 100BaseT LAN, USB 2.0 and GPIB
  • LXI compliant
  • SCPI and IVI-COM drivers

Description

The N5181AEP MXG analog RF signal generator express configuration provides addtional value of the most popular MXG configurations. Created to get necessary RF tools into your hands through Keysight’s Distribution partners. Express configurations are fully upgradeable, so as your needs change, you can quickly optimize your test with the MXG’s additional options.

Model number Frequency range Equivalent build-to-order model
N5181AEP-001 100 kHz to 1 GHz N5181A-501 with Options UNT and 099
 
N5181AEP-002 100 kHz to 3 GHz N5181A-503 with Options UNT and 099
 
N5181AEP-003 100 kHz to 6 GHz N5181A-506 with Options UNT and 099