Discuter avec un expert

N9010AEP EXA Signal Analyzer Express Configuration

Product Status: Retiré du marché | Support disponible
Ce produit n’est plus disponible

Un produit de remplacement est disponible:

Key Features & Specifications


  • 10 Hz to 3.6, 7.0, 13.6 or 26.5 GHz with internal 3.6 or 7.0 GHz preamplifier and 3.6 GHz electronic attenuator included as standard
  • 25 MHz (standard) analysis bandwidth
  • Optional Basic EMI precompliance measurement capability available, including CISPR 16-1-1 bandwidths, detectors, amplitude correction factor, band preset, tune & listen at marker, and limit lines
  • Keysight's PowerSuite one-button power measurements included as standard


  • ±0.27 dB absolute amplitude accuracy
  • +19 dBm third order intercept (TOI)
  • -163 dBm displayed average noise level (DANL) with internal preamplifier included as standard
  • -105 dBc/Hz phase noise (at 1 GHz, 10 kHz offset)


  • The EXA express configuration is only available to order from Distribution partners in China and Korea.
  • The EXA express configuration can be ordered with the following options:
    - Option PFR, Precision frequency reference
    - Option FSA, Fine resolution step attenuator
    - Option EMC, Basic EMC functionality
    - Options PFR, FSA, EMC are license keys that must be installed after delivery
  • To customize your N9010A EXA with applications or additional measurement capability, refer to the N9010A EXA Signal Analyzer. A custom configured EXA allows for maximum flexibility in ordering the analyzer that best meets your needs by offering all of the EXA options; built-to-order

Automation & communication interface

  • LXI compliant, SCPI and IVI-COM
  • USB 2.0, 1000Base-T LAN, GPIB
  • Common X-Series user interface / Open Windows 7 operating system


The Keysight N9010AEP EXA signal analyzer express configuration provides additional value of the most popular EXA configurations. Created to get necessary RF and microwave tools into your hands through Keysight’s Distribution partners. The express configurations are fully upgradeable and, as one of the X-Series future-ready instruments, they can evolve as technology changes.

Model number Frequency range Preamplifier Electronic attenuator Equivalent build-to-order model
N9010AEP-001 10 Hz to 3.6 GHz 3.6 GHz 3.6 GHz N9010A-503 with Options P03 and EA3
N9010AEP-002 10 Hz to 7.0 GHz 7.0 GHz 3.6 GHz N9010A-507 with Options P07 and EA3
N9010AEP-003 10 Hz to 13.6 GHz 7.0 GHz 3.6 GHz N9010A-513 with Options P07 and EA3
N9010AEP-004 10 Hz to 26.5 GHz 7.0 GHz 3.6 GHz N9010A-526 with Options P07 and EA3