Contact an Expert

N9000AEP CXA Signal Analyzer Express Configuration

Product Status: Discontinued | Currently Supported
This product is no longer available

A replacement for this product is available:

Key Features & Specifications


  • 9 kHz to 3, 7.5, 13.6 or 26.5 GHz with internal 3 or 7.5 GHz preamplifier included as standard; with or without 3 or 6 GHz tracking generator
  • 10 MHz (standard) analysis bandwidth
  • Optional Basic EMI precompliance measurement capability available, including CISPR 16-1-1 bandwidths, detectors, amplitude correction factor, band preset, tune & listen at marker, and limit lines
  • Keysight's PowerSuite one-button power measurements included as standard


  • ±0.5 dB absolute amplitude accuracy
  • Up to +17 dBm third order intercept (TOI)
  • -163 dBm displayed average noise level (DANL) with internal preamplifier included as standard
  • -102 dBc/Hz phase noise (at 1 GHz, 10 kHz offset)


  • The CXA express configuration is only available to order from Distribution partners in China, and Korea.
  • The CXA express configuration can be ordered with the following options:
    - Option PFR, Precision frequency reference
    - Option FSA, Fine resolution step attenuator
    - Option EMC, Basic EMC functionality
    - Options PFR, FSA, EMC are license keys that must be installed after delivery
  • To customize your CXA with applications or additional measurement capability, refer to the N9000A CXA Signal Analyzer.  A custom configured CXA allows for maximum flexibility in ordering the analyzer that best meets your needs by offering all of the CXA options; built-to-order.

Automation & communication interface

  • LXI compliant, SCPI and IVI-COM
  • USB 2.0, 1000Base-T LAN, GPIB
  • Programming remote language compatibility with ESA and other X-Series
  • Common X-Series user interface / Open Windows XP operating system


The Keysight N9000AEP CXA signal analyzer express configuration provides additional value of the most popular CXA configurations. Created to get necessary RF and microwave tools into your hands through Keysight’s Distribution partners. The express configurations are fully upgradeable and, as one of the X-Series future-ready instruments, they can evolve as technology changes.

Model number Frequency range Preamplifier Tracking generator Equivalent build-to-order model
N9000AEP-001 9 kHz to 3.6 GHz 3.0 GHz N/A N9000A-503 with Option P03
N9000AEP-002 9 kHz to 7.5 GHz 7.5 GHz N/A N9000A-507 with Option P07
N9000AEP-003 9 kHz to 3.0 GHz 3.0 GHz 3.0 GHz N9000A-503 with Options P03 and T03
N9000AEP-004 9 kHz to 7.5 GHz 7.5 GHz 6.0 GHz N9000A-507 with Options P07 and T06
N9000AEP-005 9 kHz to 13.6 GHz 7.5 GHz N/A N9000A-513 with Option P07
N9000AEP-006 9 kHz to 26.5 GHz 7.5 GHz N/A N9000A-526 with Option P07