Contactar a un Experto

Configure su Producto

Prices for: Argentina

* Precios sujetos a cambio sin previo aviso. Los precios mostrados son MSRP (Manufacturer's Suggested Retail Prices).

Principales Características & Especificaciones

Signal analysis

  • Standard supported:
    cdma2000®: 3GPP2 C.S0002-C Physical Layer Standard for cdma2000 Spread Spectrum Systems Release C version 1.0
    1xEV-DV: 3GPP2 C.S0003-C Medium Access Control (MAC) Standard for cdma2000 Spread Spectrum Systems version 1.0 
  • Modes: forward, reverse
  • Modulation formats: QPSK, 8PSK, 16QAM
  • Preset to standard: forward, reverse


  • Analyze overall signal quality with composite results like EVM, code domain power, code domain error
  • Pinpoint signal impairments with individual code channel EVM, magnitude and phase error, and more
  • Evaluate time and frequency domain behavior with time, spectrum, CCDF, PDF traces
  • Auto-detect all active channels and F-PDCH modulation format

Other features

  • 1xEV-DO modulation analysis Option B7W also available
  • Transportable license: resides on your PC/instrument, can be transported to another PC/instrument at any time
  • Also available as a Floating license: shared on a network server to be accessed by multiple users


The 89600 VSA software is a comprehensive set of tools for demodulation and vector signal analysis. Option B7T gives you the ability to test cdma2000/1xEV-DV signals to their standards, and provides the flexibility to identify and troubleshoot potential issues.

This option can be added as a product upgrade.

Industrias y Tecnologías Relacionadas