Contact an Expert

Pricefrom US$ 8,606

Configure Your Product

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Standards and modulation types - See the latest enhancements

  • Cellular: LTE & LTE-Advanced (FDD, TDD), W-CDMA/HSPA+, GSM/Edge Evolution and more
  • Wireless connectivity: 802.11ac, 802.11n, WiMAX™, RFID, Bluetooth, Zigbee, Wi-SUN and more
  • General purpose: AM, FM, PM, BPSK, QPSK, QAM, FSK, APSK, OFDM, SOQPSK, APCO 25, even customized IQ mapping signals and more
  • See options for all supported signal formats

Vector signal analysis

  • Analyze time-domain signal quality using pulse timing features, CCDF, and more; quantify spectral performance with high-resolution, FFT-based measurements
  • Characterize complex modulation schemes with constellation, EVM, decoded bits, and more
  • Measure device distortion under real-world operating conditions with AM/AM, AM/PM and gain compression results for modulated signals
  • Utilize multi-measurement capability to quickly characterize numerous signals or devices simultaneously

Advanced troubleshooting tools

  • Isolate the sources of unexpected interactions with unlimited markers per trace and trace-to-trace coupling
  • Record and playback signals for detailed post-processing analysis
  • Catch short-lived signal events with multi-domain persistence displays and advanced triggering
  • View an unlimited number of traces, with flexible arrangement and sizing

Other features

  • Choose the right front-end for your application: supports more than 40 Keysight measurement platforms (Option 300)
  • Transportable license: resides on your PC/instrument, can be transported to another at any time; Also available as a floating license
  • Keep your software up-to-date with the 89601BU software subscription service
  • Remote interface: .NET (with partial SCPI coverage)

Description

See through the complexity

Development becomes more complex when faster data rates intersect with today's crowded spectral environment. Finding a signal problem is essential --but achieving the clarity to pinpoint the answer is the crucial challenge. The 89600 VSA software is a comprehensive set of tools for demodulation and vector signal analysis. These tools enable you to explore virtually every facet of a signal and optimize your most advanced designs. As you assess the tradeoffs, the 89600 VSA helps you see through the complexity.

Related Industries & Technologies