Contact an Expert

Configure Your Product

Prices for: Cameroon

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • 10 MHz to 67 GHz
  • 2- or 4-ports with two built-in sources
  • Enables 4-port 110 GHz single-sweep solution
  • 110 dB system dynamic range, 100,001 points, 200 channels, 15 MHz IF bandwidth
  • High output power (+10 dBm at 67 GHz) and a wide power sweep range (40 dB)
  • 0.1 dB receiver compression of +11 dBm at 67 GHz


World´s widest range of single-connection measurement applications
The PNA-X network analyzer is the world´s most integrated and flexible single-connection microwave test engine for measuring active devices such as amplifiers, mixers, and frequency converters. You can choose from five frequency models to meet your specific device test needs: 8.5 (N5249A) 13.5 (N5241A), 26.5 (N5242A), 43.5 (N5244A), 50 (N5245A), and 67 GHz (N5247A). The PNA-X provides unrivaled configurability with a built-in second source, combiner, and internal signal-routing switches.

Replace racks and stacks
Reduce your equipment count by replacing racks and stacks of equipment with the PNA-X.


  • S-parameters (CW and pulsed)
  • Noise figure
  • Gain compression
  • Intermodulation and harmonic distortion
  • Conversion gain/loss
  • True-differential stimulus
  • Millimeter-wave
  • Nonlinear waveform and X-parameter* characterization
  • Antenna test

PNA Firmware, Upgrade and Support