Contact an Expert

M9392A PXI Vector Signal Analyzer: 50 MHz to 26.5 GHz

Sold By:
Product will be discontinued: 01 December 2015

A replacement for this product is available:

Configure Your Product

Prices for: Peru

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Applications

  • Aerospace and defense
  • Wireless communications
  • Radar and wideband signal capture

Functionality

  • Frequency range: 50 MHz to 26.5 GHz
  • Seamless integration with Keysight 89600 VSA software
  • Modular and software-defined building blocks provide flexible system configurations to meet diverse test needs
  • Reduced development time enabled with included drivers, soft front panels and programming examples in Visual Studio® (VB.NET, C#, C/C++) VEE, LabVIEW, Lab Windows/CVI, MATLAB

Performance characteristics

  • Up to 250 MHz analysis bandwidth
  • Up to 100 MHz streamed analog bandwidth
  • 2 GS/s sample rate
  • Independently tuned channels (in a Dual Channel VSA configuration)

Description

The Keysight M9392A PXI Vector Signal Analyzer, when combined with the Keysight 89600 VSA Software, provides a complete Microwave Vector Signal Analyzer solution enabling analysis of communications, radar, and avionics signals in a modular, open-system standard. The M9392A PXI Vector Signal Analyzer system consists of the M9202A PXIe IF Digitizer, M9302A PXI Local Oscillator, M9360A PXI Attenuator/Preselector, and the M9361A and M9351A PXI Downconverter Modules.

  • Measurement Expertise: Benefit from the Keysight 89600 VSA Software to characterize complex, time-varying signals with detailed and simultaneous spectrum, modulation and time waveform analysis
  • Simple: Single vendor solution facilitates integration and simplifies technical support
  • Open Standard: Modular and software-defined building blocks provide flexible system configurations to meet diverse test needs. Connector compatibility allows easy integration with other test and automation modules in PXIe Hybrid chassis, and the PXI form-factor conforms to government requirements for modular system design
  • Fast: Reduced development time enabled with included drivers, soft front panels and programming examples in Visual Studio® (VB.NET, C#, C/C++) VEE, LabVIEW, LabWindows/CVI, MATLAB

MATLAB software for the M9392A is orderable directly from Keysight as your application development environment and for analyzing and visualizing communications, radar, and avionics signals – see more details in the Options & Accessories tab of this page. Demonstration videos showing how to use MATLAB with Keysight instruments.

Microsoft, Windows, Visual Studio, Visual C++, Visual C#, and Visual Basic are either registered trademark or trademarks of Microsoft Corporation in the United States and/or other countries.

Related Industries & Technologies