Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Typically Configured Price US$ 6,905

Typical Configuration

W9064A VXA vector signal analysis measurement application for CXA

  • W9064A-1FP Vector signal analysis measurement application for CXA, fixed perpetual license

Typically Configured Price US$ 6,905

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Signal analysis

  • FFT-based spectrum analysis
  • Time-domain analysis tools for burst analysis
  • General-purpose digital modulation analysis (optional)
  • Runs inside CXA signal analyzer

Measurements

  • Spectrum: center frequency, span, OBW, band power, markers
  • Time domain: amplitude, markers, CCDF
  • Digital modulation analysis: 2-16 FSK, BPSK, QPSK, 16-1024QAM
  • Convenient presets for popular formats: CDMA, GSM/EDGE, Bluetooth, ZigBee, TETRA, APCO25, WiSUN (MR-FSK PHY)

Performance

  • Center frequency resolution: up to 1 millihertz
  • Absolute Amplitude accuracy: up to ±0.60 dB, 95% percentile
  • EVM (QPSK): < 0.8% rms
  • Analysis bandwidth: up to 25 MHz

Other features

  • License key upgradable
  • Fixed and transportable  license available
  • SCPI remote user interface

Description

The W9064A VXA vector signal analysis measurement application for the CXA is one in a common library of more than 25 measurement applications in the Keysight X-Series signal analyzers, an evolutionary approach to signal analysis that spans instrumentation, measurements and software. Transforming the X-Series signal analyzers into VXA vector signal analysis mode, the application provides a wide range of measurements, demodulation types and filters to perform comprehensive signal analysis, helping you thoroughly test your designs, ensure product quality and optimize without compromise.

A powerful measurement combination

  • View detailed frequency behavior with over 400,000 frequency points FFT, meet the needs of the particular measurement from four different RBW filter shapes (Uniform/Hanning/Gaussian/Flat top), use the x-axis scaling feature for a better view of the area of interest on your signal
  • Dig deeper into signals in time domain with time gating and statistical power measurements (CCDF/CDF/PDF). Simultaneous time and frequency domain displays provide insight into signals that spectrum analyzers alone cannot deliver
  • Implement customized modulation analysis from more than 30 demodulators including: 2 -16 FSK, PSK, and 16 -1024 QAM. Perform qualitative and quantitative signal analysis through flexible displays and markers
  • Take advantage of the familiar SCPI programmability, LAN/LXI connectivity, and the speed of the Keysight X-Series signal analyzers to link R&D design verification to production test racks

Related Industries & Technologies