Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- ...
- Instrument Workflow Software
- PathWave X-Series Measurement Applications
- W6153A DVB-T/H/T2/T2-Lite Measurement Application for CXA [Obsolete]
W6153A DVB-T/H/T2/T2-Lite Measurement Application for CXA
- Overview and Features
- Post-Purchase Upgrades
- Resources
HIGHLIGHTS
The W6153A is discontinued after June 1, 2019. The replacement model is the N6153EM0D X-Series Measurement Application with KeysightCare.
Signal analysis
- DVB-T, DVB-H, and DVB-T2 (Version 1.1.1, 1.2.1, and 1.3.1) standards; DVB-T2 option supports Mode A (single PLP) and Mode B (multi-PLP) SISO and MISO, and DVB-T2-Lite measurements
- Transmitter, modulator, gap-filler or SFN network RF measurement
- One-button measurements with pass/fail per the standard, plus auto detection
- Runs inside CXA signal analyzer
Measurements
- Power measurement: channel power, shoulder attenuation, ACP, CCDF, spurious emission, SEM
- Modulation accuracy measurement: constellation, TPS decoding (DVB-T), L1-signaling (DVB-T2), MER/EVM (MER RMS/peak, MER by subcarriers, MER by data, and pilot), BER, frequency error, amplitude error, phase error, phase jitter, quadrature error, amplitude imbalance, carrier suppression, MER monitoring
- Channel frequency response and channel impulse response (supports SFN test for pre-, post-, 0 dB, and out-of-GI range echo scenarios)
- Auto-detection or manual settings of the DVB-T, DVB-H, or DVB-T2 signal; provides advanced settings such as equalization switch, payload type, demodulation symbols, out-of-band filtering, clock rate, and BER count
Performance
- Power accuracy: up to ±0.61 dB (95th percentile)
- Shoulder attenuation dynamic range: up to 84.6 dB (91.8 dB typical)
- MER floor: 39.8 dB (2K mode and 64QAM with Data EQ off for DVB-T); 39.1 dB (32K mode, 256 QAM, Constellation rotation Yes with EQ Off for DVB-T2)
- Analysis bandwidth: up to 25 MHz (CXA Option PC5 recommended to improve the DVB-T2 modulation accuracy measurement speed)
Other features
- License key upgradable
- Fixed and transportable license available
- SCPI remote user interface
The DVB-T/H measurement application for the CXA is one of more than 25 measurement applications in the Keysight X-Series, an evolutionary approach to signal analysis that spans instrumentation, measurements, and software, transforming the X-Series signal analyzers into standards-based transmitter testers. The DVB-T/H application provides fast, one-button standards-based power and modulation analysis capabilities to help your design, evaluation, and manufacturing of DVB-T/H modulators, transmitters, amplifiers, tuners, and gap-fillers/repeaters. DVB-T2, an extension of DVB-T standards, provides: a minimum of 30% increased capacity, improved single-frequency-network (SFN) performance, service-specific robustness, better error correction, and bandwidth and frequency flexibility.
RF transmitters, modulators, and components testing
- One-button measurement helps improve speed with standard presets and auto detection
- Multiple modulation quality measurements help test the DUT full performance
- Advanced settings help R&D customers trouble-shooting
- Remote SCPI command increase the manufacturing test efficiency
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility