Sprechen Sie mit einem Experten

Configure Your Product

Prices for: Deutschland

* Preisänderungen vorbehalten. Gerne können Sie Preise oder ein Angebot auch telefonisch anfragen bzw. anfordern unter 0800 6270999.

Key Features & Specifications

The flexible, modular platform can be configured to cover a wide range of applications such as:

  • Transceiver Design and Manufacturing
  • ASIC / FPGA / IC Design and Characterization
  • Signal Integrity measurements on Serial Bus Designs, Cables, Printed Circuit Boards (PCB)

Precision measurements on high-speed signals at the touch of one button!

  • Scope Mode yields the most accurate waveform measurements
  • Eye/Mask Mode provides fast and accurate compliance testing of transceivers
  • TDR/TDT Mode for precision impedance measurements with S-Parameter capability
  • Jitter and amplitude mode for comprehensive analysis of signal characteristics, and an optional integrated precision timebase allows < 100 fs jitter and high channel counts

Powerful analysis features provide greater insight

  • Integrated de-embedding, embedding, and equalization capability
  • Jitter Spectrum and Phase Locked Loop (PLL) Analysis
  • Jitter analysis on long patterns such as PRBS31
  • Custom measurements and analysis using The MathWorks MATLAB software
  • Comprehensive, fast and accurate compliance and debug applications for use on DCA-X or PC

Lowest Cost of Test

  • Explore major cost of test reduction ideas using the Eye Mask Hit Ratio Technique and Auto Mask Margin
  • Testing optical transceivers in parallel can dramatically reduce the amount of equipment required for your production line
  • Modular – buy only what you need today knowing you can upgrade later
  • Protect your investment - the 86100D is 100% compatible with all DCA modules

Description

86100D DCA-X Wide-bandwidth Oscilloscope

Keysight product manager Robert Sleigh describes the 86100D DCA-X Wide-bandwidth Oscilloscope

Zur Ansicht dieses Textes, benötigen Sie einen Browser der JavaScript und Adobe Flash Player kompatibel ist

Flash herunterladen 


 

The 86100D DCA-X Wide-Bandwidth Oscilloscope is a modular platform that provides accurate and precise measurements on high-speed digital designs from 50 Mb/s to more than 80 Gb/s. Users configure the 86100D DCA-X mainframe by selecting from a variety of plug-in modules that perform precision optical, electrical, and TDR/TDT measurements. Select specific modules to obtain the desired bandwidth, filtering, and sensitivity that match your measurement needs. For a complete listing of 86100 DCA plug-in modules, refer to the 86100D Data Sheet (Lit# 5990-5824EN), 86100D Brochure (Lit# 5990-5822EN), or this online DCA Module Selection Tool

In addition to providing industry leading signal integrity measurements, the DCA-X provides:

Powerful new INSIGHT

  • Integrated de-embedding / embedding capability (using 86100D-SIM InfiniiSim-DCA license)
  • Advanced signal processing such as filtering, FFT, differentiate and integrate functions
  • New measurement capability, including Data Dependent Pulse Width Shrinkage (DDPWS), uncorrelated jitter (UJ), J2, J9 and more…

Improved USABILITY

  • Dual user interfaces
    - FlexDCA -- a new customizable vector-based user interface for scope, eye, and jitter measurements
    - DCA-J “classic” user interface for 100% backwards compatibility
  • Customizable user-interface
  • Display up to 64 measurements simultaneously
  • ONE button setups

Improved PRODUCTIVITY

NEXT GENERATION Platform

  • Supports up to 16 channels (with future mini-modules) for testing high density ASIC/FPGA testing and parallel designs
  • Vertical gain and offset controls that can be assigned to all channels and functions
  • User-defined multipurpose button
  • User-defined analog control knob
  • 3X faster CPU than DCA-J
  • 100% backwards compatibility with all DCA modules

MATLAB® software available directly from Keysight for making your own custom measurement and analysis routines, user-defined filters, or instrument applications. MATLAB software for Keysight oscilloscopes