Here’s the page we think you wanted. See search results instead:


Contact an Expert

Starting From US$ 2,328


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Broad 10MHz to 6GHz frequency range enables use in a wide variety of applications
  • Wide dynamic range of -63dBm to +20dBm
  • Integrated power sensor eliminates the need to carry a separate power sensor
  • Internal power reference enable self calibration
  • Absolute accuracy as good as ±0.21dB
  • Powered from batteries, AC-DC converter module or a computer via USB interface


The V3500A Handheld RF Power Meter is a compact, handheld instrument that makes accurate RF power measurements in both field and manufacturing applications. With an absolute accuracy as good as ±0.21dB, a wide frequency range of 10MHz to 6GHz, and a measurement range of -63dBm to +20dBm, the V3500A is suitable for a wide variety of RF measurement applications. Its built-in power sensor eliminates the need for users to carry both an instrument and a separate sensor module. Truly portable, the V3500A fits easily into your hand or a toolkit. An optional belt loop holster or carrying case with shoulder strap is also available. To optimize flexibility, it is capable of drawing operating power from batteries, an AC-DC converter module, or a computer via USB interface.

Keysight Technologies F and S Award Logo