Hable con un experto

E8267D-409 GPS Single Satellite Personality, Fixed Perpetual License

Sold By:
  • Keysight - Llamar para comprobar disponibilidad

Configuración Típica  

Configuración Típica

E8267D PSG vector signal generator

  • E8267D-520 Frequency range from 250 kHz to 20 GHz
  • E8267D-602 Internal baseband generator, 64 MSa memory
  • E8267D-UNT AM, FM, phase modulation, and LF output
  • E8267D-409 GPS single satellite personality, fixed perpetual license
  • E8267D-707 Standard adapter 3.5mm F to 3.5mm F
  • E8267D-CD1 CD-ROM containing the English documentation set
  • R-51B-001-Z Garantía de Reparación en los Laboratorios de Keysight - 3 años

Configure Your Product

Prices for: España

* Precios sujetos a cambios sin notificación previa. Para solicita precios o una oferta puede llamar 0800 000154.

Refine the List

By Type of Content

1-5 of 5

E8267D PSG Vector Signal Generator - Data Sheet
This data sheet provides specifications for the E8267D PSG vector signal generator.

Data Sheet 2015-09-29

Signal Generators Programming Guide
This programming guide describes the remote operation of the ESG, PSG, and MXG signal generators. It includes information on using GPIB, LAN, and RS-232 interfaces.

Programming and Syntax Guide 2015-07-01

Order your complimentary 2012/13 RF & Microwave Test Accessories Catalog
This comprehensive resource enables engineers to quickly and conveniently research the highest-quality RF and microwave test accessories in the industry.

Catalog 2011-09-20

E4438C ESG / E8267D PSG Option 409 GPS Personality - Technical Overview
An 8-page overview of the E4438C-409 and E8267D-409 Global Positioning System (GPS) personally covering the main features, technical specifications, and ordering information.

Technical Overview 2010-03-11

Typical GPS Receiver Verification Tests Using a GPS Signal Simulator - Application Note
This paper describes typical GPS receiver verification tests using a GPS signal simulator. The tests are used to verify functionality of embedded GPS receivers in mobile consumer products such as cell phones and other handheld receivers.

Application Note 2010-03-04


Related Industries & Technologies