Discuter avec un expert

à compter de CA$ 10,833

Configuration typique  

Configuration typique

E8267D PSG vector signal generator

  • E8267D-520 Frequency range from 250 kHz to 20 GHz
  • E8267D-602 Internal baseband generator, 64 MSa memory
  • E8267D-UNT AM, FM, phase modulation, and LF output
  • E8267D-409 GPS single satellite personality, fixed perpetual license
  • E8267D-707 Standard adapter 3.5mm F to 3.5mm F
  • E8267D-CD1 CD-ROM containing the English documentation set
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configurer votre produit

Prix pour: Canada (Français)

* Prix sujets à modification sans préavis. Les prix indiqués sont les prix de vente proposés par le manufacturier. Prix sans taxes comprises.

Affiner la liste

Par type de contenu

1-5 sur 5

Tri:
Signal Generators Programming Guide
This programming guide describes the remote operation of the ESG, PSG, and MXG signal generators. It includes information on using GPIB, LAN, and RS-232 interfaces.

Guide de programmation et de syntaxe 2014-09-01

PDF PDF 7.20 MB
E8267D PSG Vector Signal Generator - Data Sheet
This data sheet provides specifications for the E8267D PSG vector signal generator.

Fiche signalétique 2012-12-02

Order your complimentary 2012/13 RF & Microwave Test Accessories Catalog
This comprehensive resource enables engineers to quickly and conveniently research the highest-quality RF and microwave test accessories in the industry.

Catalogue 2011-09-20

E4438C ESG / E8267D PSG Option 409 GPS Personality - Technical Overview
An 8-page overview of the E4438C-409 and E8267D-409 Global Positioning System (GPS) personally covering the main features, technical specifications, and ordering information.

Présentation technique 2010-03-11

Typical GPS Receiver Verification Tests Using a GPS Signal Simulator - Application Note
This paper describes typical GPS receiver verification tests using a GPS signal simulator. The tests are used to verify functionality of embedded GPS receivers in mobile consumer products such as cell phones and other handheld receivers.

Notes d’application 2010-03-04

 

Industries et technologies reliées