Here’s the page we think you wanted. See search results instead:

 

Parla con un Esperto

E2219E-FG TestSight Developer, ICT CAD Conversion Tool

Sold By:

Configure

Prices for: Italia

* Prezzi soggetti a variazione. Per una richiesta di offerta contattare il numero 800 599100.

Description

TestSight Developer is the most cost effective CAD conversion solution in the market for Keysight Medalist i3070 and Medalist i1000. It offers fast and accurate CAD conversion, and supports numerous data formats such as GenCAM, GenCAD, HPGL; among many others.

Some of its features include design for test (DFT) analysis, probes placement, fixture plate design, bead probe design, and revision change analysis (Revision Management).

To learn more, request additional product information

  • DFT Analysis is used to determine the suitability of a circuit board for In-Circuit test. It provides an instant evaluation of the percentage and spacing of all available probe targets on the circuit board. If probes are already placed, it generates a comprehensive list of probe coverage. If bead probes are used, DFT analysis evaluates the padstack design based on all relevant board data.
  • Probes Placement matches a candidate target pad on the circuit board with the desired characteristics, for example: type, shape, size, drill size, access settings and mask relief. These characteristics can be programmed into a Macro that will automatically place probes based on the selected criteria, as well as minimum spacing requirements between probes.
  • Revision Manager provides a layout and value change comparison between two board revisions. Revision manager can provide an instant analysis of whether an existing ICT fixture and test program can be adapted to work with a new circuit board revision, and help determine the necessary design changes.
  • TestSight Bead Pro is the first software package to provide fully automatic bead probe placement and editing, as well as integrated Paste Stencil and Solder Mask design. TestSight Bead Pro conforms to the design rules specified in the Keysight Medalist Bead Probe Handbook, and provides accurate calculations for the Paste Stencil and Solder Mask size designs.

Keysight partners can help you achieve the best possible results from your test solution. Visit our CAD conversion solution partner.