Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E5061B-010 Time Domain / Fault Location Analysis

Sold By:

Starting From US$ 3,570

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Up to 1,601 point measurement with low-pass and band-pass modes
  • Gating function to remove unwanted fixture effects
  • Window function
  • Accurate vector error calibration at the tip of the test port
  • X-axis unit in seconds, meters, and feet
  • Structural return loss analysis

Description

The E5061B-010 time domain/fault location analysis option allows you to locate the discontinuities and mismatches of devices such as cables. By employing the gating function in the time domain and transforming the data back to the frequency domain, you can remove unwanted responses of connector mismatch in your fixture. In addition, the cable SRL (Structural Return Loss) analysis capability is provided with the E5061B-010.