Contact an Expert

N8803B CAN, LIN, and FlexRay Protocol Triggering and Decode for Infiniium 9000A and 9000 H-Series

Sold By:

Typical Configuration  

Typical Configuration

N8803B CAN, LIN, FlexRay triggering and decode application license for Infiniium 9000 series

  • EDEL-ONLY-01 License certificate delivery - email only

Configure Your Product

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Set up your scope to show CAN, LIN, or FlexRay protocol decode on waveforms and in listing in less than 30 seconds
  • Get access to a rich set of integrated protocol-level triggers
  • Save time and eliminate errors by viewing packets at the protocol level
  • Import .dbc files for CAN-dbc symbolic support beginning with software version 4.6

Ordering information:

  • Order N8803B for a user-installed license
  • Order Option-008 for a factory-installed license with a new 9000A or 9000 H-Series
  • Order N5435A, Option-033 for a server-based license for use on a 9000 or 90000 Series

Compatible oscilloscopes:

  • Infiniium 9000A Series
  • Infiniium 9000 H-Series
  • Infiniium S-Series

Description

This application includes a suite of configurable protocol-level trigger conditions specific to CAN, LIN, and FlexRay. When serial triggering is selected, the application enables software-based triggering for FlexRay and hardware-based triggering for CAN and LIN. Application supports CAN-dbc symbolic debug.

The multi-tab protocol viewer includes correlation between the waveforms and the selected packet, enabling you to quickly move between the physical and protocol layer information using the time-correlated tracking marker.

Frost & Sullivan Market Leader Award