Here’s the page we think you wanted. See search results instead:

 

Hable con un experto

Configuración Típica  

Configuración Típica

U1401B Handheld multi-function calibrator or meter

  • U1401B-ABA English language quick start guide, printed
  • W4100A-3MW Warranty, 3mth for included accessories
  • R-51B-001-F Garantía de Reparación en los Laboratorios de Keysight - 3 años

Configure

Prices for: España

* Precios sujetos a cambios sin notificación previa. Para solicita precios o una oferta puede llamar 0800 000154.

Key Features & Specifications

Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.

  • Dual display with bright LCD backlight
  • Simultaneous signal source and measure for all-in-one-tool convenience
    Source bipolar voltage and current, square-wave signal, with auto SCAN and RAMP output modes
  • Measure DC, AC, AC+DC, Resistance, temperature, frequency, pulse width, duty cycle; check diode and continuity
  • 3-year warranty for greater assurance of quality and reliability
  • 4-20 mA and 0-20 mA percentage scale readout
  • 50,000 count true-RMS DMM
  • Built-in battery charging capability

Description

The U1401B handheld multi-function calibrator/meter will be discontinued December 1, 2017. The last day to place an order for these products is November 30, 2017. Committed to providing world-class customer support, Keysight will continue to support these products for the standard period of 5 years.

Carry two tools in one and calibrate while you measure with the Keysight U1401B handheld multi-function calibrator/meter. Now you can travel light, whether you´re doing calibration for validation, troubleshooting, or service and maintenance. Secure the robust U1401B in its sturdy carrying case and you´re ready to go. Certified to stringent quality standards, the U1401B lets you test with ease and confidence with one handy, lightweight tool.

Bundled with every U1401B are a rechargeable battery pack, power adapter and cord, calibrator/meter test lead kit, mA simulation test lead and certificate of calibration ― everything you need for your calibration tasks.

The U1401B is now available, with the same outstanding performance and reliability of the U1401A, but in bright orange casing. Designed to give maximum visibility, the vivid color underlines Keysight commitment to safety in each of its handhelds.

Check out which handheld is the right one for you